SCLS233S october 1995 – july 2023 SN54AHCT245 , SN74AHCT245
PRODMIX
The SN74AHCT245 is a low drive CMOS device that can be used for a multitude of bus interface type applications where output ringing is a concern. The low drive and slow edge rates will minimize overshoot and undershoot on the outputs. The input switching levels have been lowered to accommodate TTL inputs of 0.8 V VIL and 2 V VIH. This feature makes it ideal for translating up from 3.3 V to 5 V. The following figure shows this type of translation.