SCLS241M october 1995 – april 2023 SN54AHCT374 , SN74AHCT374
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | SNx4AHCT374 | UNIT | |||
---|---|---|---|---|---|
MIN | TYP | MAX | |||
VOL(P) | Quiet output, maximum dynamic VOL | 0.8 | 1.2 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | –0.8 | –1.2 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 3.8 | V | ||
VIH(D) | High-level dynamic input voltage | 2 | V | ||
VIL(D) | Low-level dynamic input voltage | 0.8 | V |