SCLS241M october 1995 – april 2023 SN54AHCT374 , SN74AHCT374
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The 'AHCT374 devices are octal edge-triggered D-type flip-flops that feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. This device is particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.
On the positive transition of the clock (CLK) input, the Q outputs are set to the logic levels of the data (D) inputs.
PART NUMBER | PACKAGE1 | BODY SIZE (NOM) |
---|---|---|
SN74AHCT374 | DB (SSOP, 20) | 7.20 mm × 5.30 mm |
DW (SOIC, 20) | 12.80 mm × 7.50 mm | |
N (PDIP, 20) | 24.33 mm × 6.35 mm | |
PW (TSSOP, 20) | 6.50 mm × 4.40 mm |