SCLS241N October 1995 – August 2024 SN54AHCT374 , SN74AHCT374
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The power supply can be any voltage between the MIN and MAX supply voltage rating located in the Section 5.3 table.
Each VCC pin should
have a good bypass capacitor to prevent power disturbance. For devices with a
single supply, 0.1 μF is recommended. If there are multiple VCC pins,
0.01 μF or 0.022 μF is recommended for each power pin. It is acceptable to
parallel multiple bypass caps to reject different frequencies of noise. A 0.1 μF
and
1 μF are commonly used in parallel. The
bypass capacitor should be installed as close to the power pin as possible for
best results.