SCLS263R December 1995 – October 2023 SN54AHCT74 , SN74AHCT74
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | TA = –55°C TO 125°C | TA = –40°C TO 85°C | TA = –40°C TO 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Recommended | |||||||||||||
SN54AHCT74 | SN74AHCT74 | SN74AHCT74 | |||||||||||
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
VOH | IOH = –50 µA | 4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | 4.4 | V | |||||
IOH = –8 mA | 3.94 | 3.8 | 3.8 | 3.8 | |||||||||
VOL | IOL = 50 µA | 4.5 V | 0.1 | 0.1 | 0.1 | 0.1 | V | ||||||
IOH = 8 mA | 0.36 | 0.44 | 0.44 | 0.44 | |||||||||
II | VI = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | ±1(1) | ±1 | ±1 | µA | ||||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 2 | 20 | 20 | 20 | µA | |||||
ΔICC | One input at 3.4 V, Other inputs at VCC or GND | 5.5 V | 1.35 | 1.5 | 1.5 | 1.5 | mA | ||||||
Ci | VI = VCC or GND | 5 V | 2 | 10 | 10 | pF |