SCBS019D September 1988 – February 2021 SN74BCT374
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
Operating free-air temperature (TA) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
25°C(1) | –55°C to 125°C(2)(7) | 0°C to 70°C(2)(11) | ||||||||
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
fmax | 70 | 70 | 70 | MHz | ||||||
tPLH | CLK | Q | 2 | 7.2 | 9.1 | 2 | 11.6 | 2 | 10.6 | ns |
tPHL | 2 | 7.1 | 8.8 | 2 | 10.6 | 2 | 10 | |||
tPZH | OE | Q | 1 | 8.3 | 10.1 | 1 | 12.7 | 1 | 12.3 | ns |
tPZL | 1 | 8.6 | 10.6 | 1 | 13 | 1 | 12.7 | |||
tPHZ | OE | Q | 1 | 4.7 | 6.3 | 1 | 7.1 | 1 | 6.8 | ns |
tPLZ | 1 | 4.8 | 6.3 | 1 | 7.5 | 1 | 6.8 |