Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SNx4HC03 Quadruple 2-Input NAND Gates with Open-Drain Outputs
1 Features
- Wide Operating Voltage Range: 2 V to 6 V
- Outputs Can Drive Up To 10 LSTTL Loads
- Low Power Consumption, 20-µA Maximum ICC
- Typical tpd = 8 ns at 5 V
- ±4-mA Output Drive at 5 V
- Low Input Current of 1 µA