SCLS077F March 1984 – April 2021 SN54HC03 , SN74HC03
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM | TO | VCC | Operating free-air temperature (TA) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 85°C | –55°C to 125°C | ||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tplh | Propagation delay, low-to-high | A or B | Y | 2 V | 60 | 105 | 131 | 155 | ns | |||||
4.5 V | 13 | 25 | 31 | 36 | ||||||||||
6 V | 10 | 23 | 27 | 31 | ||||||||||
tphl | Propagation delay, high-to-low | A or B | Y | 2 V | 50 | 100 | 125 | 150 | ns | |||||
4.5 V | 10 | 20 | 25 | 30 | ||||||||||
6 V | 8 | 17 | 21 | 25 | ||||||||||
tt | Transition-time | Y | 2 V | 38 | 75 | 95 | 110 | ns | ||||||
4.5 V | 8 | 15 | 19 | 22 | ||||||||||
6 V | 6 | 13 | 16 | 19 |