Refer to the PDF data sheet for device specific package drawings
This device contains six independent inverters. Each gate performs the Boolean function Y = A in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74HC04D | SOIC (14) | 8.70 mm × 3.90 mm |
SN74HC04DB | SSOP (14) | 6.50 mm × 5.30 mm |
SN74HC04N | PDIP (14) | 19.30 mm × 6.40 mm |
SN74HC04NS | SO (14) | 10.20 mm × 5.30 mm |
SN74HC04PW | TSSOP (14) | 5.00 mm × 4.40 mm |
SN54HC04J | CDIP (14) | 21.30 mm × 7.60 mm |
SN54HC04W | CFP (14) | 9.20 mm × 6.29 mm |
SN54HC04FK | LCCC (20) | 8.90 mm × 8.90 mm |
Changes from Revision G (July 2015) to Revision H (April 2021)
Changes from Revision F (August 2013) to Revision G (July 2015)
Changes from Revision E (October 2010) to Revision F (August 2013)