SCLS099I December 1982 – September 2024 SN54HC112 , SN74HC112
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54HC112 | SN74HC112 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
VOH | VI = VIH or VIL | IOH = −20μA | 2V | 1.9 | 1.998 | 1.9 | 1.9 | V | |||
4.5V | 4.4 | 4.499 | 4.4 | 4.4 | |||||||
6V | 5.9 | 5.999 | 5.9 | 5.9 | |||||||
IOH = −4mA | 4.5V | 3.98 | 4.3 | 3.7 | 3.84 | ||||||
IOH = −5.2mA | 6V | 5.48 | 5.8 | 5.2 | 5.34 | ||||||
VOL | VI = VIH or VIL | IOL = 20μA | 2V | 0.002 | 0.1 | 0.1 | 0.1 | V | |||
4.5V | 0.001 | 0.1 | 0.1 | 0.1 | |||||||
6V | 0.001 | 0.1 | 0.1 | 0.1 | |||||||
IOL = 4mA | 4.5V | 0.17 | 0.26 | 0.4 | 0.33 | ||||||
IOL = 5.2mA | 6V | 0.15 | 0.26 | 0.4 | 0.33 | ||||||
II | VI = VCC or 0 | 6V | ±0.1 | ±100 | ±1000 | ±1000 | nA | ||||
ICC | VI = VCC or 0, | IO = 0 | 6V | 4 | 80 | 40 | μA | ||||
Ci | 2V to 6V | 3 | 10 | 10 | 10 | pF |