SCLS103F March 1984 – April 2021 SN54HC126 , SN74HC126
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM | TO | TEST CONDITIONS | VCC | Operating free-air temperature (TA) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 85°C | –55°C to 125°C | |||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
tpd | Propagation delay | A | Y | CL = 50 pF | 2 V | 47 | 120 | 180 | 150 | ns | |||||
4.5 V | 14 | 24 | 36 | 30 | |||||||||||
6 V | 11 | 20 | 31 | 26 | |||||||||||
CL = 150 pF | 2 V | 67 | 150 | 225 | 188 | ns | |||||||||
4.5 V | 19 | 30 | 45 | 38 | |||||||||||
6 V | 15 | 25 | 39 | 33 | |||||||||||
ten | Enable delay | OE | Y | CL = 50 pF | 2 V | 57 | 120 | 180 | 150 | ns | |||||
4.5 V | 16 | 24 | 36 | 30 | |||||||||||
6 V | 12 | 20 | 31 | 26 | |||||||||||
CL = 150 pF | 2 V | 100 | 135 | 202 | 169 | ns | |||||||||
4.5 V | 20 | 27 | 40 | 36 | |||||||||||
6 V | 17 | 23 | 36 | 30 | |||||||||||
tdis | Disable delay | OE | Y | CL = 50 pF | 2 V | 35 | 120 | 180 | 150 | ns | |||||
4.5 V | 17 | 24 | 36 | 30 | |||||||||||
6 V | 15 | 20 | 31 | 26 | |||||||||||
tt | Transition-time | Y | CL = 50 pF | 2 V | 28 | 60 | 90 | 75 | ns | ||||||
4.5 V | 8 | 12 | 18 | 15 | |||||||||||
6 V | 6 | 10 | 15 | 13 | |||||||||||
CL = 150 pF | 2 V | 45 | 210 | 315 | 265 | ns | |||||||||
4.5 V | 17 | 42 | 63 | 53 | |||||||||||
6 V | 13 | 36 | 53 | 45 |