SCLS107G December 1982 – October 2021 SN54HC138 , SN74HC138
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VOH | VI = VIH or VIL | IOH = –20 µA | VCC = 2 V | 1.9 | 1.998 | V | ||
VCC = 4.5 V | 4.4 | 4.499 | ||||||
VCC = 6 V | 5.9 | 5.999 | ||||||
IOH = –4 mA, VCC = 4.5 V | 3.98 | 4.3 | ||||||
IOH= –5.2 mA, VCC = 6 V | 5.48 | 5.8 | ||||||
VOL | VI= VIH or VIL | IOL = 20 µA | VCC = 2 V | 0.002 | 0.1 | V | ||
VCC = 4.5 V | 0.001 | 0.1 | ||||||
VCC = 6 V | 0.001 | 0.1 | ||||||
IOL = 4 mA, VCC = 4.5 V | 0.17 | 0.26 | ||||||
IOL = 5.2 mA, VCC = 6 V | 0.15 | 0.26 | ||||||
II | VI = VCC or 0, VCC = 6 V | ±0.1 | ±100 | nA | ||||
ICC | VI = VCC or 0, IO = 0, VCC = 6 V | 8 | µA | |||||
Ci | VCC = 2 V to 6 V | 3 | 10 | pF |