SCLS108E December   1982  – February 2022 SN54HC139 , SN74HC139

PRODUCTION DATA  

  1. Features
  2. Description
  3. Revision History
  4. Pin Configuration and Functions
  5. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions (1)
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics
    5. 5.5 Switching Characteristics
    6. 5.6 Operating Characteristics
  6. Parameter Measurement Information
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Device Functional Modes
  8. Power Supply Recommendations
  9. Layout
    1. 9.1 Layout Guidelines
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • W|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The SNx4HC139 contains two two-to-four decoders with one active low output strobe G. When the outputs of one channel are gated by the strobe input, they are all forced into the high state. When the outputs are not disabled by the strobe input, only the selected output is low while all others are high.

Device Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM)
SN74HC139D SOIC (16) 9.90 mm × 3.90
SN74HC139DB SSOP (16) 6.20 mm × 5.30 mm
SN74HC139N PDIP (16) 19.31 mm × 6.35 mm
SN74HC139NS SO (16) 6.20 mm × 5.30 mm
SN74HC139PW TSSOP (16) 5.00 mm × 4.40 mm
SN54HC139J CDIP (16) 24.38 mm × 6.92 mm
SNJ54HC139FK LCCC (20) 8.89 mm × 8.45 mm
SNJ54HC139W CFP (16) 10.16 mm × 6.73 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-20210218-CA0I-4HPF-FSSS-W2RZC23LKGLX-low.gif

Pin numbers shown are for the D, DB, J, N, NS, PW, W

Functional Block Diagram