SCLS085K December 1982 – June 2021 SN54HC14 , SN74HC14
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The positive supply voltage is used to produce the output HIGH voltage. Drawing current from the output will decrease the output voltage as specified by the VOH specification in the Electrical Characteristics - 74. Similarly, the ground voltage is used to produce the output LOW voltage. Sinking current into the output will increase the output voltage as specified by the VOL specification in the Electrical Characteristics 74.
Unused outputs can be left floating. Do not connect outputs directly to VCC or ground.
Refer to Feature Description for additional information regarding the outputs for this device.