Refer to the PDF data sheet for device specific package drawings
This data selector/multiplexer provides full binary decoding to select one of eight data sources. The strobe (G) input must be at a low logic level to enable the inputs. A high level at the strobe terminal forces the standard output (Y) low and the inverted output (W) high.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN54HC151J | CDIP (16) | 24.38 mm × 6.92 mm |
SN74HC151D | SOIC (16) | 9.90 mm × 3.90 mm |
SN74HC151N | PDIP (16) | 19.31 mm × 6.35 mm |
SN74HC151NS | SO (16) | 6.20 mm × 5.30 mm |
SN74HC151PW | TSSOP (16) | 5.00 mm × 4.40 mm |
SNJ54HC151FK | LCCC (20) | 8.89 mm × 8.45 mm |
Pin numbers shown are for the D, J, N, NS, PW, and W packages.
Functional Block DiagramChanges from Revision E (September 2003) to Revision F (February 2022)