SCLS110F December 1982 – February 2022 SN54HC151 , SN74HC151
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC (V) | TA = 25°C | SN54HC151 | SN74HC151 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A, B, or C | Y or W | 2 | 107 | 350 | 525 | 440 | ns | |||
4.5 | 33 | 70 | 105 | 88 | |||||||
6 | 30 | 59 | 89 | 76 | |||||||
Any D | Y or W | 2 | 90 | 275 | 415 | 345 | |||||
4.5 | 29 | 51 | 83 | 69 | |||||||
6 | 25 | 47 | 72 | 59 | |||||||
G | Y or W | 2 | 67 | 205 | 310 | 255 | |||||
4.5 | 21 | 41 | 62 | 51 | |||||||
6 | 18 | 35 | 53 | 43 | |||||||
tt | Y or W | 2 | 51 | 210 | 315 | 265 | ns | ||||
4.5 | 16 | 42 | 63 | 53 | |||||||
6 | 14 | 36 | 53 | 45 |