SCLS112E December 1982 – February 2022 SN54HC153 , SN74HC153
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SNx4HC153 is a dual data selector/multiplexer containing full binary decoding to select one of four data sources. Both channels are controlled by the same address select inputs, and each channel includes its own strobe (G) input. A high level at the strobe terminal forces the repective output low.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HC153D | SOIC (16) | 9.90 mm × 3.90 mm |
SN74HC153N | PDIP (16) | 19.31 mm × 6.35 mm |
SN74HC153NS | SO (16) | 6.20 mm × 5.30 mm |
SN74HC153PW | TSSOP (16) | 5.00 mm × 4.40 mm |
SN54HC153J | CDIP (16) | 24.38 mm × 6.92 mm |
SNJ54HC153FK | LCCC (20) | 8.89 mm × 8.45 mm |
Pin numbers are for the D, J, N, NS, PW, and W packages.
Functional Block Diagram