SCLS112E December 1982 – February 2022 SN54HC153 , SN74HC153
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS(1) | VCC (V) | TA = 25°C | SN54HC153 | SN74HC153 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
VOH | IOH = −20 μA | 2 | 1.9 | 1.998 | 1.9 | 1.9 | V | |||
4.5 | 4.4 | 4.499 | 4.4 | 4.4 | ||||||
6 | 5.9 | 5.999 | 5.9 | 5.9 | ||||||
IOH = −6 mA | 4.5 | 3.98 | 4.3 | 3.7 | 3.84 | |||||
IOH = −7.8 mA | 6 | 5.48 | 5.8 | 5.2 | 5.34 | |||||
VOL | IOL = 20 μA | 2 | 0.002 | 0.1 | 0.1 | 0.1 | V | |||
4.5 | 0.001 | 0.1 | 0.1 | 0.1 | ||||||
6 | 0.001 | 0.1 | 0.1 | 0.1 | ||||||
IOL = 6 mA | 4.5 | 0.17 | 0.26 | 0.4 | 0.33 | |||||
IOL = 7.8 mA | 6 | 0.15 | 0.26 | 0.4 | 0.33 | |||||
II | VI = VCC or 0 | 6 | ±0.1 | ±100 | ±1000 | ±1000 | nA | |||
ICC | VI = VCC or 0, IO = 0 | 6 | 8 | 160 | 80 | μA | ||||
Ci | 2 to 6 | 3 | 10 | 10 | 10 | pF |