SCLS113E December 1982 – February 2022 SN54HC157 , SN74HC157
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC (V) | TA = 25°C | SN54HC157 | SN74HC157 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A or B | Y | 2 | 63 | 125 | 190 | 160 | ns | |||
4.5 | 13 | 25 | 38 | 32 | ||||||||
6 | 11 | 21 | 32 | 27 | ||||||||
A/B | Y | 2 | 67 | 125 | 190 | 160 | ns | |||||
4.5 | 18 | 25 | 38 | 31 | ||||||||
6 | 14 | 21 | 32 | 27 | ||||||||
G | Y | 2 | 59 | 115 | 170 | 145 | ns | |||||
4.5 | 16 | 23 | 34 | 29 | ||||||||
6 | 13 | 20 | 29 | 25 | ||||||||
tt | Transition time | Y | 2 | 28 | 60 | 90 | 75 | ns | ||||
4.5 | 8 | 12 | 18 | 15 | ||||||||
6 | 6 | 10 | 15 | 13 |
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC (V) | TA = 25°C | SN54HC157 | SN74HC157 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A or B | Y | 2 | 81 | 190 | 290 | 235 | ns | |||
4.5 | 23 | 38 | 58 | 47 | ||||||||
6 | 18 | 33 | 49 | 41 | ||||||||
A/B | Y | 2 | 81 | 210 | 320 | 260 | ns | |||||
4.5 | 23 | 42 | 64 | 52 | ||||||||
6 | 18 | 36 | 54 | 45 | ||||||||
G | Y | 2 | 91 | 190 | 290 | 235 | ns | |||||
4.5 | 24 | 38 | 58 | 47 | ||||||||
6 | 18 | 33 | 49 | 41 | ||||||||
tt | Transition time | Y | 2 | 45 | 210 | 315 | 265 | ns | ||||
4.5 | 17 | 42 | 63 | 53 | ||||||||
6 | 13 | 36 | 53 | 45 |