SCLS116H December 1982 – December 2015 SN54HC165 , SN74HC165
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V | |
IIK | Input clamp current(2) | VI < 0 or VI > VCC | ±20 | mA | |
IOK | Output clamp current(2) | VO < 0 or VO > VCC | ±20 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
Continuous current through VCC or GND | ±50 | mA | |||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1500 | V |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 2 | 5 | 6 | V | |
VIH | High-level input voltage | VCC = 2 V | 1.5 | V | ||
VCC = 4.5 V | 3.15 | |||||
VCC = 6 V | 4.2 | |||||
VIL | Low level input voltage | VCC = 2 V | 0.5 | V | ||
VCC = 4.5 V | 1.35 | |||||
VCC = 6 V | 1.8 | |||||
VI | Input voltage | 0 | VCC | V | ||
VO | Output voltage | 0 | VCC | V | ||
Δt/Δv(2) | Input transition rise and fall time | VCC = 2 V | 1000 | ns/V | ||
VCC = 4.5 V | 500 | |||||
VCC = 6 V | 400 | |||||
TA | Operating free-air temperature | SN54HC165 | –55 | 125 | °C | |
SN74HC165 | –40 | 125 |
THERMAL METRIC(1) | SN74HC165 | UNIT | |||||
---|---|---|---|---|---|---|---|
D (SOIC) | DB (SSOP) | N (DIP) | NS (SO) | PW (TSSOP) | |||
RθJA | Junction-to-ambient thermal resistance | 73 | 82 | 67 | 64 | 108 | °C/W |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VOH | VI = VIH or VIL | IOH = –20 µA | 2 V | 1.9 | 1.998 | V | |
4.5 V | 4.4 | 4.499 | |||||
6 V | 5.9 | 5.999 | |||||
IOH = –4 mA | 4.5 V | 3.98 | 4.3 | ||||
IOH = –5.2 mA | 6 V | 5.48 | 5.8 | ||||
VOL | VI = VIH or VIL | IOL = 20 µA | 2 V | 0.002 | 0.1 | V | |
4.5 V | 0.001 | 0.1 | |||||
6 V | 0.001 | 0.1 | |||||
IOL = 4 mA | 4.5 V | 0.17 | 0.26 | ||||
IOL = 5.2 mA | 6 V | 0.15 | 0.26 | ||||
II | VI = VCC or 0 | 6 V | ±0.1 | ±100 | nA | ||
ICC | VI = VCC or 0, | IO = 0 | 6 V | 8 | µA | ||
Ci | 2 V to 6 V | 3 | 10 | pF |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VOH | VI = VIH or VIL | IOH = –20 µA | 2 V | 1.9 | V | ||
4.5 V | 4.4 | ||||||
6 V | 5.9 | ||||||
IOH = –4 mA | 4.5 V | 3.7 | |||||
IOH = –5.2 mA | 6 V | 5.2 | |||||
VOL | VI = VIH or VIL | IOL = 20 µA | 2 V | 0.1 | V | ||
4.5 V | 0.1 | ||||||
6 V | 0.1 | ||||||
IOL = 4 mA | 4.5 V | 0.4 | |||||
IOL = 5.2 mA | 6 V | 0.4 | |||||
II | VI = VCC or 0 | 6 V | ±1000 | nA | |||
ICC | VI = VCC or 0, | IO = 0 | 6 V | 160 | µA | ||
Ci | 2 V to 6 V | 10 | pF |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VOH | VI = VIH or VIL | IOH = –20 µA | TA = –40°C to 125°C | 2 V | 1.9 | V | ||
4.5 V | 4.4 | |||||||
6 V | 5.9 | |||||||
IOH = –4 mA | TA = –40°C to 85°C | 4.5 V | 3.84 | |||||
TA = –40°C to 125°C | 3.7 | |||||||
IOH = –5.2 mA | TA = –40°C to 85°C | 6 V | 5.34 | |||||
TA = –40°C to 125°C | 5.2 | |||||||
VOL | VI = VIH or VIL | IOL = 20 µA | TA = –40°C to 125°C | 2 V | 0.1 | V | ||
4.5 V | 0.1 | |||||||
6 V | 0.1 | |||||||
IOL = 4 mA | TA = –40°C to 125°C | 4.5 V | 0.33 | |||||
IOL = 5.2 mA | TA = –40°C to 125°C | 6 V | 0.33 | |||||
II | VI = VCC or 0 | TA = –40°C to 125°C | 6 V | ±1000 | nA | |||
ICC | VI = VCC or 0, | IO = 0 | TA = –40°C to 85°C | 6 V | 80 | µA | ||
TA = –40°C to 125°C | 160 | |||||||
Ci | Recommended TA = –40°C to 125°C | 2 V to 6 V | 10 | pF |
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|
fmax | 2 V | 6 | 13 | MHz | |||
4.5 V | 31 | 50 | |||||
6 V | 36 | 62 | |||||
tpd | SH/LD | QH or QH | 2 V | 80 | 150 | ns | |
4.5 V | 20 | 30 | |||||
6 V | 16 | 26 | |||||
CLK | QH or QH | 2 V | 75 | 150 | |||
4.5 V | 15 | 30 | |||||
6 V | 13 | 26 | |||||
H | QH or QH | 2 V | 75 | 150 | |||
4.5 V | 15 | 30 | |||||
6 V | 13 | 26 | |||||
tt | Any | 2 V | 38 | 75 | ns | ||
4.5 V | 8 | 15 | |||||
6 V | 6 | 13 |
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
fmax | 2 V | 4.2 | MHz | |||
4.5 V | 21 | |||||
6 V | 25 | |||||
tpd | SH/LD | QH or QH | 2 V | 225 | ns | |
4.5 V | 45 | |||||
6 V | 38 | |||||
CLK | QH or QH | 2 V | 225 | |||
4.5 V | 45 | |||||
6 V | 38 | |||||
H | QH or QH | 2 V | 225 | |||
4.5 V | 45 | |||||
6 V | 38 | |||||
tt | Any | 2 V | 110 | ns | ||
4.5 V | 22 | |||||
6 V | 19 |
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | TEMPERATURE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|---|
fmax | 2 V | TA = –40°C to 85°C | 5 | MHz | |||
TA = –40°C to 125°C | 4.2 | ||||||
4.5 V | TA = –40°C to 85°C | 25 | |||||
TA = –40°C to 125°C | 21 | ||||||
6 V | TA = –40°C to 85°C | 29 | |||||
TA = –40°C to 125°C | 25 | ||||||
tpd | SH/LD | QH or QH | 2 V | TA = –40°C to 85°C | 190 | ns | |
TA = –40°C to 125°C | 225 | ||||||
4.5 V | TA = –40°C to 85°C | 38 | |||||
TA = –40°C to 125°C | 45 | ||||||
6 V | TA = –40°C to 85°C | 32 | |||||
TA = –40°C to 125°C | 38 | ||||||
CLK | QH or QH | 2 V | TA = –40°C to 85°C | 190 | |||
TA = –40°C to 125°C | 225 | ||||||
4.5 V | TA = –40°C to 85°C | 38 | |||||
TA = –40°C to 125°C | 45 | ||||||
6 V | TA = –40°C to 85°C | 32 | |||||
TA = –40°C to 125°C | 38 | ||||||
H | QH or QH | 2 V | TA = –40°C to 85°C | 190 | |||
TA = –40°C to 125°C | 225 | ||||||
4.5 V | TA = –40°C to 85°C | 38 | |||||
TA = –40°C to 125°C | 45 | ||||||
6 V | TA = –40°C to 85°C | 32 | |||||
TA = –40°C to 125°C | 38 | ||||||
tt | Any | 2 V | TA = –40°C to 85°C | 95 | ns | ||
TA = –40°C to 125°C | 110 | ||||||
4.5 V | TA = –40°C to 85°C | 19 | |||||
TA = –40°C to 125°C | 22 | ||||||
6 V | TA = –40°C to 85°C | 16 | |||||
TA = –40°C to 125°C | 19 |
VCC | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|
fclock | Clock frequency | 2 V | 6 | MHz | ||
4.5 V | 31 | |||||
6 V | 36 | |||||
tw | Pulse duration | SH/LD low | 2 V | 80 | ns | |
4.5 V | 16 | |||||
6 V | 14 | |||||
CLK high or low | 2 V | 80 | ||||
4.5 V | 16 | |||||
6 V | 14 | |||||
tsu | Set-up time | SH/LD high before CLK↑ | 2 V | 80 | ns | |
4.5 V | 16 | |||||
6 V | 14 | |||||
SER before CLK↑ | 2 V | 40 | ||||
4.5 V | 8 | |||||
6 V | 7 | |||||
CLK INH low before CLK↑ | 2 V | 100 | ||||
4.5 V | 20 | |||||
6 V | 17 | |||||
CLK INH high before CLK↑ | 2 V | 40 | ||||
4.5 V | 8 | |||||
6 V | 7 | |||||
Data before SH/LD↓ | 2 V | 100 | ||||
4.5 V | 20 | |||||
6 V | 17 | |||||
th | Hold time | SER data after CLK↑ | 2 V | 5 | ns | |
4.5 V | 5 | |||||
6 V | 5 | |||||
PAR data after SH/LD↓ | 2 V | 5 | ||||
4.5 V | 5 | |||||
6 V | 5 |
VCC | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|
fclock | Clock frequency | 2 V | 4.2 | MHz | ||
4.5 V | 21 | |||||
6 V | 25 | |||||
tw | Pulse duration | SH/LD low | 2 V | 120 | ns | |
4.5 V | 24 | |||||
6 V | 20 | |||||
CLK high or low | 2 V | 120 | ||||
4.5 V | 24 | |||||
6 V | 20 | |||||
tsu | Set-up time | SH/LD high before CLK↑ | 2 V | 120 | ns | |
4.5 V | 24 | |||||
6 V | 20 | |||||
SER before CLK↑ | 2 V | 60 | ||||
4.5 V | 12 | |||||
6 V | 10 | |||||
CLK INH low before CLK↑ | 2 V | 150 | ||||
4.5 V | 30 | |||||
6 V | 25 | |||||
CLK INH high before CLK↑ | 2 V | 60 | ||||
4.5 V | 12 | |||||
6 V | 10 | |||||
Data before SH/LD↓ | 2 V | 150 | ||||
4.5 V | 30 | |||||
6 V | 26 | |||||
th | Hold time | SER data after CLK↑ | 2 V | 5 | ns | |
4.5 V | 5 | |||||
6 V | 5 | |||||
PAR data after SH/LD↓ | 2 V | 5 | ||||
4.5 V | 5 | |||||
6 V | 5 |
PARAMETER | VCC | TEMPERATURE | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
fclock | Clock frequency | 2 V | TA = –40°C to 85°C | 5 | MHz | ||
TA = –40°C to 125°C | 4.2 | ||||||
4.5 V | TA = –40°C to 85°C | 25 | |||||
TA = –40°C to 125°C | 21 | ||||||
6 V | TA = –40°C to 85°C | 29 | |||||
TA = –40°C to 125°C | 25 | ||||||
tw | Pulse duration | SH/LD low | 2 V | TA = –40°C to 85°C | 100 | ns | |
TA = –40°C to 125°C | 120 | ||||||
4.5 V | TA = –40°C to 85°C | 20 | |||||
TA = –40°C to 125°C | 24 | ||||||
6 V | TA = –40°C to 85°C | 17 | |||||
TA = –40°C to 125°C | 20 | ||||||
CLK high or low | 2 V | TA = –40°C to 85°C | 100 | ||||
TA = –40°C to 125°C | 120 | ||||||
4.5 V | TA = –40°C to 85°C | 20 | |||||
TA = –40°C to 125°C | 24 | ||||||
6 V | TA = –40°C to 85°C | 17 | |||||
TA = –40°C to 125°C | 20 | ||||||
tsu | Set-up time | SH/LD high before CLK↑ | 2 V | TA = –40°C to 85°C | 100 | ns | |
TA = –40°C to 125°C | 120 | ||||||
4.5 V | TA = –40°C to 85°C | 20 | |||||
TA = –40°C to 125°C | 24 | ||||||
6 V | TA = –40°C to 85°C | 17 | |||||
TA = –40°C to 125°C | 20 | ||||||
SER before CLK↑ | 2 V | TA = –40°C to 85°C | 50 | ||||
TA = –40°C to 125°C | 60 | ||||||
4.5 V | TA = –40°C to 85°C | 10 | |||||
TA = –40°C to 125°C | 12 | ||||||
6 V | TA = –40°C to 85°C | 9 | |||||
TA = –40°C to 125°C | 10 | ||||||
CLK INH low before CLK↑ | 2 V | TA = –40°C to 85°C | 125 | ||||
TA = –40°C to 125°C | 150 | ||||||
4.5 V | TA = –40°C to 85°C | 25 | |||||
TA = –40°C to 125°C | 30 | ||||||
6 V | TA = –40°C to 85°C | 21 | |||||
TA = –40°C to 125°C | 25 | ||||||
CLK INH high before CLK↑ | 2 V | TA = –40°C to 85°C | 50 | ||||
TA = –40°C to 125°C | 60 | ||||||
4.5 V | TA = –40°C to 85°C | 10 | |||||
TA = –40°C to 125°C | 12 | ||||||
6 V | TA = –40°C to 85°C | 9 | |||||
TA = –40°C to 125°C | 10 | ||||||
Data before SH/LD↓ | 2 V | TA = –40°C to 85°C | 125 | ||||
TA = –40°C to 125°C | 150 | ||||||
4.5 V | TA = –40°C to 85°C | 25 | |||||
TA = –40°C to 125°C | 30 | ||||||
6 V | TA = –40°C to 85°C | 21 | |||||
TA = –40°C to 125°C | 26 | ||||||
th | Hold time | SER data after CLK↑ | 2 V | TA = –40°C to 125°C | 5 | ns | |
4.5 V | TA = –40°C to 125°C | 5 | |||||
6 V | TA = –40°C to 125°C | 5 | |||||
PAR data after SH/LD↓ | 2 V | TA = –40°C to 125°C | 5 | ||||
4.5 V | TA = –40°C to 125°C | 5 | |||||
6 V | TA = –40°C to 125°C | 5 |
PARAMETER | TEST CONDITIONS | TYP | UNIT | |
---|---|---|---|---|
Cpd | Power dissipation capacitance | No load | 75 | pF |