SCLS086G December 1982 – April 2021 SN54HC20 , SN74HC20
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM | TO | VCC | Operating free-air temperature (TA) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 85°C | ||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A, B, C, or D | Y | 2 V | 45 | 110 | 140 | ns | |||
4.5 V | 14 | 22 | 28 | ||||||||
6 V | 11 | 19 | 24 | ||||||||
tt | Transition-time | Y | 2 V | 27 | 75 | 95 | ns | ||||
4.5 V | 9 | 15 | 19 | ||||||||
6 V | 7 | 13 | 16 |