SCLS087F December 1982 – June 2021 SN54HC21 , SN74HC21
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM | TO | TEST CONDITIONS | VCC | Operating free-air temperature (TA) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 85°C | –55°C to 125°C | |||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
tpd | Propagation delay | A, B, C, or D | Y | CL = 50 pF | 2 V | 44 | 110 | 140 | 165 | ns | |||||
4.5 V | 14 | 22 | 28 | 33 | |||||||||||
6 V | 11 | 19 | 24 | 28 | |||||||||||
tt | Transition-time | Y | CL = 50 pF | 2 V | 29 | 75 | 95 | 110 | ns | ||||||
4.5 V | 10 | 15 | 19 | 22 | |||||||||||
6 V | 8 | 13 | 16 | 19 |