SCLS087F December 1982 – June 2021 SN54HC21 , SN74HC21
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The inputs and outputs to this device have both positive and negative clamping diodes as depicted in Figure 8-1.
Voltages beyond the values specified in the Section 6.1 table can cause damage to the device. The recommended input and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.