SCLS128G December 1982 – April 2022 SN54HC240 , SN74HC240
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | TA = 25°C | SN54HC240 | SN74HC240 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A | Y | 2 V | 50 | 100 | 150 | 125 | ns | |||
4.5 V | 10 | 20 | 30 | 25 | |||||||
6 V | 9 | 17 | 25 | 21 | |||||||
ten | OE | Y | 2 V | 75 | 150 | 225 | 190 | ns | |||
4.5 V | 15 | 30 | 45 | 38 | |||||||
6 V | 13 | 26 | 38 | 32 | |||||||
tdis | OE | Y | 2 V | 44 | 150 | 225 | 190 | ns | |||
4.5 V | 22 | 30 | 45 | 38 | |||||||
6 V | 21 | 26 | 38 | 32 | |||||||
tt | Y | 2 V | 28 | 60 | 90 | 75 | ns | ||||
4.5 V | 8 | 12 | 18 | 15 | |||||||
6 V | 6 | 10 | 15 | 13 |