Refer to the PDF data sheet for device specific package drawings
The SNx4HC244 octal buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The SNx4HC244 devices are organized as two 4-bit buffers and drivers with separate output-enable (OE) inputs. When OE is low, the device passes noninverted data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN54HC244 | J (CDIP, 20) | 24.38mm × 7.62mm | 24.38mm × 6.92mm |
W (CFP, 20) | 13.72mm × 8.13mm | 13.72mm × 6.92mm | |
FK (LCCC, 20) | 8.89mm × 8.89mm | 8.89mm × 8.89mm | |
SN74HC244 | DB (SSOP, 20) | 7.2mm × 7.8mm | 7.2mm × 5.3mm |
DW (SOIC, 20) | 12.80mm × 10.3mm | 12.8mm × 7.5mm | |
N (PDIP, 20) | 24.33mm x 9.4mm | 24.33mm × 6.35mm | |
NS (SOP, 20) | 12.6mm × 7.8mm | 12.6mm × 5.3mm | |
PW (TSSOP, 20) | 6.5mm × 6.4mm | 6.5mm × 4.4mm |