SNx4HC244 Octal Buffers and Line Drivers With 3-State Outputs
1 Features
Wide operating voltage range of 2V to 6V
High-current outputs drive up to 15 LSTTL
loads
3-state outputs drive bus lines or buffer memory
address registers
Low power consumption: ICC, 80µA
(maximum)
Typical tpd = 11ns
±6mA output drive at 5V
Low input current of 1µA (maximum)
On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted.
On all other products, production processing does not necessarily include
testing of all parameters.