SCLS131F December 1982 – August 2022 SN54HC245 , SN74HC245
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54HC245 | SN74HC245 | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||||
VOH | High-Level Output Voltage | VI = VIH or VIL | IOH = –20 µA | 2 V | 1.9 | 1.998 | 1.9 | 1.9 | V | ||||
4.5 V | 4.4 | 4.499 | 4.4 | 4.4 | |||||||||
6 V | 5.9 | 5.999 | 5.9 | 5.9 | |||||||||
IOH = –6 mA | 4.5 V | 3.98 | 4.3 | 3.7 | 3.84 | ||||||||
IOH = –7.8 mA | 6 V | 5.48 | 5.8 | 5.2 | 5.34 | ||||||||
VOL | Low-Level Output Voltage | VI = VIH or VIL | IOL = 20 µA | 2 V | 0.002 | 0.1 | 0.1 | 0.1 | V | ||||
4.5 V | 0.001 | 0.1 | 0.1 | 0.1 | |||||||||
6 V | 0.001 | 0.1 | 0.1 | 0.1 | |||||||||
IOL = 6 mA | 4.5 V | 0.17 | 0.26 | 0.4 | 0.33 | ||||||||
IOL = 7.8 mA | 6 V | 0.15 | 0.26 | 0.4 | 0.33 | ||||||||
II | Input Current | DIR or OE | VI = VCC or 0 | 6 V | ±0.1 | ±100 | ±1000 | ±1000 | nA | ||||
IOZ | Off-State (High-Impedance State) Output Current | A or B | VO = VCC or 0 | 6 V | ±0.01 | ±0.5 | ±10 | ±5 | µA | ||||
ICC | Supply Current | VI = VCC or 0, | IO = 0 | 6 V | 8 | 160 | 80 | µA | |||||
Ci | Input Capacitance | DIR or OE | 2 V to 6 V | 3 | 10 | 10 | 10 | pF |