SCLS136F December 1982 – April 2022 SN54HC273 , SN74HC273
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
fmax | VCC = 2 V | 4 | MHz | ||||
VCC = 4.5 V | 18 | ||||||
VCC = 6 V | 21 | ||||||
tPHL | From CLR (input) to any (output) | VCC = 2 V | 240 | ns | |||
VCC = 4.5 V | 48 | ||||||
VCC = 6 V | 41 | ||||||
tpd | From CLK (input) to any (output) | VCC = 2 V | 240 | ns | |||
VCC = 4.5 V | 48 | ||||||
VCC = 6 V | 41 | ||||||
tt | To any (output) | VCC = 2 V | 110 | ns | |||
VCC = 4.5 V | 22 | ||||||
VCC = 6 V | 19 |