SCLS136F December 1982 – April 2022 SN54HC273 , SN74HC273
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SNx4HC273 has low power consumption with a maximumCC of 80 µA.
The typical tpd for the SNx4HC273 is 12 ns and the output drive is ±4 mA at 5 V.
The SNx4HC273 also has very low input current, with the maximum set at 1 µA.