SCLS309E January 1996 – March 2022 SN54HC367 , SN74HC367
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
A. CL includes probe and jig capacitance.
B. Waveform 1 is for an output with internal conditions such that the output is low
except when diabled by the output control.
Waveform 2
is for an output with internal conditions such that the output is high except when
diabled by the output control.
C. Phase relationships between waveforms were chosen arbitrarily. All input pulses are supplied by generators having the following charactersitics: PRR ≤ 1 MHz, ZO = 50 Ω, tr = 6 ns, tf = 6 ns.
D. The outputs are measured one at a time with one input transition per measurement.
E. tPLZ and tPHZ are the same as tdis.
F. tPZL and tPZH are the same as ten.
G. tpd is the maximum between tPLH and tPHL.
H. tt is the maximum between tTLH and tTHL.