SCLS309E January 1996 – March 2022 SN54HC367 , SN74HC367
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SNx4HC367 is a hex buffer with 3-state outputs. The device is configured into two banks, one with four drivers and one with two drivers, each controlled by its own output enable pin.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN54HC367J | CDIP (16) | 24.38 mm × 6.92 mm |
SN74HC367D | SOIC (16) | 9.90 mm × 3.90 mm |
SN74HC367N | PDIP (16) | 19.31 mm × 6.35 mm |
SN74HC367NS | SO (16) | 6.20 mm × 5.30 mm |
SN74HC367PW | TSSOP (16) | 5.00 mm × 4.40 mm |