SCLS140G December 1982 – February 2025 SN54HC373 , SN74HC373
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VCC | TA = 25°C | SN54HC373 | SN74HC373 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
tw | Pulse duration, LE high | 2 V | 80 | 120 | 120 | ns | |||
4.5 V | 16 | 24 | 24 | ||||||
6 V | 14 | 20 | 20 | ||||||
tsu | Setup time, data before LE↓ | 2 V | 50 | 75 | 75 | ns | |||
4.5 V | 10 | 15 | 15 | ||||||
6 V | 9 | 13 | 13 | ||||||
th | Hold time, data after LE↓ | 2 V | 20 | 26 | 26 | ns | |||
4.5 V | 10 | 13 | 13 | ||||||
6 V | 10 | 13 | 13 |