SCLS140F December 1982 – April 2022 SN54HC373 , SN74HC373
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
These 8-bit latches feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.
The eight latches of the ’HC373 devices are transparent D-type latches. While the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is taken low, the Q outputs are latched at the levels that were set up at the D inputs.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HC373DW | SOIC (20) | 12.80 mm × 7.50 mm |
SN74HC373DBR | SSOP (20) | 7.20 mm × 5.30 mm |
SN74HC373N | PDIP (20) | 25.40 mm × 6.35 mm |
SN74HC373NSR | SO (20) | 15.00 mm × 5.30 mm |
SN74HC373PW | TSSOP (20) | 6.50 mm × 4.40 mm |
SN54HC373J | CDIP (20) | 26.92 mm × 6.92 mm |
SNJ54HC373FK | LCCC (20) | 8.89 mm × 8.45 mm |
SNJ54HC373W | CFP (20) | 13.72 mm × 6.92 mm |