Refer to the PDF data sheet for device specific package drawings
These devices are positive-edge-triggered octal D-type flip-flops with an enable input. The ’HC377 devices are similar to the ’HC273 devices, but feature a latched clock-enable (CLKEN) input instead of a common clear.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HC377DW | SOIC (20) | 12.80 mm × 7.50 mm |
SN74HC377N | PDIP (20) | 25.40 mm × 6.35 mm |
SN74HC377NS | SO (20) | 15.00 mm × 5.30 mm |
SN54HC377J | CDIP (20) | 26.92 mm × 6.92 mm |
SNJ54HC377FK | LCCC (20) | 8.89 mm × 8.45 mm |