SCLS143E December 1982 – December 2024 SN54HC393 , SN74HC393
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | TA = 25℃ | SN54HC393 | SN74HC393 | UNIT | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||||||||||
fmax | CLK | QA | 2 V | 6 | 10 | 4.2 | 5 | MHz | ||||||||||||
4.5 V | 31 | 50 | 21 | 25 | ||||||||||||||||
6 V | 36 | 60 | 25 | 28 | ||||||||||||||||
tpd | CLK | QA | 2 V | 50 | 120 | 180 | 150 | ns | ||||||||||||
4.5 V | 15 | 24 | 36 | 30 | ||||||||||||||||
6 V | 13 | 20 | 31 | 26 | ||||||||||||||||
QB | 2 V | 72 | 190 | 285 | 240 | |||||||||||||||
4.5 V | 22 | 38 | 57 | 47 | ||||||||||||||||
6 V | 18 | 32 | 48 | 40 | ||||||||||||||||
QC | 2 V | 91 | 240 | 360 | 300 | |||||||||||||||
4.5 V | 28 | 48 | 72 | 60 | ||||||||||||||||
6 V | 22 | 41 | 61 | 51 | ||||||||||||||||
QD | 2 V | 100 | 290 | 430 | 360 | |||||||||||||||
4.5 V | 32 | 58 | 87 | 72 | ||||||||||||||||
6 V | 24 | 50 | 74 | 62 | ||||||||||||||||
tPHL | CLR | Any | 2 V | 45 | 165 | 250 | 205 | |||||||||||||
4.5 V | 17 | 33 | 49 | 41 | ||||||||||||||||
6 V | 14 | 28 | 42 | 35 | ||||||||||||||||
tt | Any | 2 V | 28 | 75 | 110 | 95 | ns | |||||||||||||
4.5 V | 8 | 15 | 22 | 19 | ||||||||||||||||
6 V | 6 | 13 | 19 | 16 |