SCLS147G December 1982 – April 2022 SN54HC573A , SN74HC573A
PRODUCTION DATA
The SNx4HC573A is a high current 3-state output device which can drive bus lines directly or up to 15 LSTTL loads. It has low power consumption up to 80-µA maximum ICC. The high speed CMOS family has typical propagation delay of 21 ns with ±6-mA output drive at 5 V. The input leakage current is a very low 1-µA (maximum).