SCLS147G December 1982 – April 2022 SN54HC573A , SN74HC573A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VOH | VI = VIH or VIL | IOH = –20 µA | VCC = 2 V | 1.9 | 1.998 | V | ||
VCC = 4.5 V | 4.4 | 4.499 | ||||||
VCC = 6 V | 5.9 | 5.999 | ||||||
IOH = –6 mA, VCC = 4.5 V | TA = 25°C | 3.98 | 4.3 | |||||
SN54HC573A | 3.7 | |||||||
SN74HC573A | 3.84 | |||||||
IOH = –7.8 mA, VCC = 6 V | TA = 25°C | 5.48 | 5.8 | |||||
SN54HC573A | 5.2 | |||||||
SN74HC573A | 5.34 | |||||||
VOL | VI = VIH or VIL | IOL = 20 µA | VCC = 2 V | 0.002 | 0.1 | V | ||
VCC = 4.5 V | 0.001 | 0.1 | ||||||
VCC = 6 V | 0.001 | 0.1 | ||||||
IOL = 6 mA, VCC = 4.5 V | TA = 25°C | 0.17 | 0.26 | |||||
SN54HC573A | 0.4 | |||||||
SN74HC573A | 0.33 | |||||||
IOL = 7.8 mA, VCC = 6 V | TA = 25°C | 0.15 | 0.26 | |||||
SN54HC573A | 0.4 | |||||||
SN74HC573A | 0.33 | |||||||
II | VI = VCC or 0, VCC = 6 V | TA = 25°C | ±0.1 | ±100 | nA | |||
SNx4HC573A | ±1000 | |||||||
IOZ | VO = VCC or 0, VCC = 6 V | TA = 25°C | ±0.01 | ±0.5 | µA | |||
SN54HC573A | ±10 | |||||||
SN74HC573A | ±5 | |||||||
ICC | VI = VCC or 0, IO = 0, VCC = 6 V | TA = 25°C | 8 | µA | ||||
SN54HC573A | 160 | |||||||
SN74HC573A | 80 | |||||||
Ci | VCC = 2 V to 6 V | 3 | 10 | pF | ||||
Cpd | Power dissipation capacitance per latch | TA = 25°C, no load | 50 | pF |