High-current 3-state outputs can drive up to 15
LSTTL loads
Low power consumption: 80-μA (maximum)
ICC
tpd = 13 ns (typical)
±6-mA output drive at 5 V
Low input current: 1 μA (maximum)
Shift register has direct clear
On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted.
On all other products, production processing does not necessarily include
testing of all parameters.