SCLS225G JULY 1995 – November 2016 SN54HCT14 , SN74HCT14
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SNx4HCT14 Schmitt-Trigger devices contain six independent inverters. They perform the Boolean function Y = A in positive logic.
Schmitt-Trigger inputs are designed to provide a minimum separation between positive and negative switching thresholds. This allows for noisy or slow inputs that would cause problems such as oscillation or excessive current draw with normal CMOS inputs.
The wide operating range of these devices allow them to be used in a variety of systems that use different logic levels. The outputs can drive up to 10 LSTTL loads each. The balanced drive outputs can source or sink 8 mA at 5-V VCC. This device is also input TTL compatible.
Table 1 lists the functional modes of the SNx4HCT14.
INPUT A | OUTPUT Y |
---|---|
H | L |
L | H |