SCLS174H March 1984 – August 2024 SN54HCT240 , SN74HCT240
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | TA = 25°C | SN54HCT240 | SN74HCT240 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A | Y | 4.5 V | 20 | 42 | 63 | 53 | ns | |||
5.5 V | 19 | 38 | 56 | 48 | |||||||
ten | OE | Y | 4.5 V | 25 | 52 | 79 | 65 | ns | |||
5.5 V | 22 | 47 | 71 | 59 | |||||||
tt | Y | 4.5 V | 17 | 42 | 63 | 53 | ns | ||||
5.5 V | 14 | 38 | 57 | 48 |