SCLS175H march 2003 – august 2023 SN54HCT244 , SN74HCT244
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | -55°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
VOH | VI = VIH or VIL | IOH = –20 µA | 4.5 V | 4.4 | 4.499 | 4.4 | V | ||||
IOH = –6 mA | 3.98 | 4.3 | 3.7 | ||||||||
VOL | VI = VIH or VIL | IOL = 20 µA | 4.5 V | 0.001 | 0.1 | 0.1 | V | ||||
IOL = 6 mA | 0.17 | 0.26 | 0.4 | ||||||||
II | VI = VCC or 0 | 5.5 V | ±0.1 | ±100 | ±1000 | nA | |||||
IOZ | VO = VCC or 0, VI = VIH or VIL | 5.5 V | ±0.01 | ±0.5 | ±10 | µA | |||||
ICC | VI = VCC or 0, IO = 0 | 5.5 V | 8 | 160 | µA | ||||||
∆ICC(1) | One input at 0.5 V or 2.4 V, Other inputs at 0 or VCC | 5.5 V | 1.4 | 2.4 | 3 | mA | |||||
Ci | 4.5 V to 5.5 V | 3 | 10 | 10 | pF |