SCLS020H March 1984 – December 2022 SN54HCT245 , SN74HCT245
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SNx4HCT245 octal bus transceivers are designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.
The SNx4HCT245 devices allow data transmission from the A bus to the B bus or from the B bus to the A bus, depending upon the logic level at the direction-control (DIR) input. The output-enable ( OE) input can be used to disable the device so that the buses are effectively isolated.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN54HCT245 | J (CDIP, 20) | 24.20 mm × 6.92 mm |
FK (LCCC, 20) | 8.89 mm × 8.89 mm | |
W (CFP, 20) | 13.09 mm × 6.92 mm | |
SN74HCT245 | DW (SOIC, 20) | 12.80 mm × 7.50 mm |
N (PDIP, 20) | 24.33 mm × 6.35 mm | |
NS (SO, 20) | 12.60 mm × 5.30 mm | |
PW (TSSOP, 20) | 6.50 mm × 4.40 mm | |
DB (SSOP, 20) | 7.80 mm × 7.20 mm | |
DGS (VSSOP, 20) | 5.10 mm × 3.00 mm |