SCLS020H March 1984 – December 2022 SN54HCT245 , SN74HCT245
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Voltage operating range from 4.5 V to 5.5 V is forgiving of 5-V power supply rail accuracy. Outputs can operate up to 15 LSTTL loads. This device has balanced propagation delay, typically 14 ns, and balanced output drive of ±6 mA at 5 V. It has low power consumption of only 80-µA maximum static supply current. The center VCC and GND pin configurations minimize high-speed switching noise. Inputs are TTL-voltage compatible.