SCLS020H March 1984 – December 2022 SN54HCT245 , SN74HCT245
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5 | 5.5 | V | ||
VIH | High-level input voltage | VCC = 4.5 V to 5.5 V | 2 | V | |||
VIL | Low-level input voltage | VCC = 4.5 V to 5.5 V | 0.8 | V | |||
VI | Input voltage | 0 | VCC | V | |||
VO | Output voltage | 0 | VCC | V | |||
Δt/Δv | Input transition rise and fall time | 500 | ns | ||||
TA | Operating free-air temperature | SN54HCT245 | –55 | 125 | °C | ||
SN74HCT245 | –40 | 85 |