SCLS009G March   1984  – July 2022 SN54HCT373 , SN74HCT373

PRODUCTION DATA  

  1. Features
  2. Description
  3. Revision History
  4. Pin Configuration and Functions
  5. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions (1)
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics
    5. 5.5 Timing Requirements
    6. 5.6 Switching Characteristics
    7. 5.7 Switching Characteristics
    8. 5.8 Operating Characteristics
  6. Parameter Measurement Information
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Device Functional Modes
  8. Power Supply Recommendations
  9. Layout
    1. 9.1 Layout Guidelines
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • W|20
  • J|20
  • FK|20
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

These 8-bit latches feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.

The eight latches of the ’HCT373 devices are transparent D-type latches. While the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is taken low,the Q outputs are latched at the levels that were set up at the D inputs.

Device Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM)
SN74HCT373DW SOIC (20) 12.80 mm × 7.50 mm
SN74HCT373N PDIP (20) 25.40 mm × 6.35 mm
SN74HCT373NSR SO (20) 15.00 mm × 5.30 mm
SN74HCT373PW TSSOP (20) 6.50 mm × 4.40 mm
SN54HCT373J CDIP (20) 26.92 mm × 6.92 mm
SNJ54HCT373FK LCCC (20) 8.89 mm × 8.45 mm
SNJ54HCT373W CFP (20) 13.72 mm × 6.92 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-20211012-SS0I-X39L-02F8-GHS51JVNLM0C-low.pngFunctional Block Diagram