SCLS005E March 1984 – February 2022 SN54HCT374 , SN74HCT374
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | TA = 25°C | SN54HCT374 | SN74HCT374 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | CLK | Any Q | 4.5 V | 40 | 46 | 69 | 58 | ns | |||
5.5 V | 35 | 41 | 62 | 52 | |||||||
ten | OE | Any Q | 4.5 V | 34 | 40 | 60 | 50 | ns | |||
5.5 V | 29 | 36 | 54 | 45 | |||||||
tt | Any Q | 4.5 V | 18 | 42 | 63 | 53 | ns | ||||
5.5 V | 16 | 38 | 57 | 48 |