SDLS146B October 1976 – September 2016 SN54LS245 , SN74LS245
Refer to the PDF data sheet for device specific package drawings
When using multiple bit logic devices, inputs must not be left floating. In many applications, some channels of the SNx4LS245 are unused, and thus must be terminated properly. Because each transceiver channel pin can be either an input or an output, they must be treated as both when being terminated. Ground or VCC (whichever is more convenient) can be used to terminate unused inputs; however, each unused channel should be terminated to the same logic level on both the A and B side. For example, in Figure 7 unused channels 4, 5, 6, and 7 are terminated correctly with both sides connected to the same voltage, while channel 8 is terminated incorrectly with each side being tied to a different voltage. The OE input is also unused in this example, and is terminated directly to ground to permanently enable all outputs.