SCAS285AC March 1993 – April 2022 SN54LVC14A , SN74LVC14A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | SN54LVC14A | UNIT | |
---|---|---|---|---|---|---|
–55 TO +125°C | ||||||
MIN | MAX | |||||
tpd | A | Y | 2.7 V | 7.5 | ns | |
3.3 V ± 0.3 V | 1 | 6.4 |