SCAS285AC March 1993 – April 2022 SN54LVC14A , SN74LVC14A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN54LVC14A hex Schmitt-trigger inverter is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC14A hex Schmitt-trigger inverter is designed for 1.65-V to 3.6-V VCC operation.
The devices contain six independent inverters and perform the Boolean function Y = A.
Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V or 5-V system environment.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN54LVC14AFK | LCCC (20) | 8.90 mm × 8.90 mm |
SN54LVC14AJ | CDIP (14) | 20.00 mm × 7.00 mm |
SN54LVC14AW | CFP (14) | 9.21 mm × 6.30 mm |
SN74LVC14ANS | SO (14) | 10.20 mm × 5.30 mm |
SN74LVC14AD | SOIC (14) | 8.65 mm × 6.00 mm |
SN74LVC14ADB | SSOP (14) | 6.20 mm × 5.30 mm |
SN74LVC14APW | TSSOP (14) | 5.00 mm × 4.40 mm |
SN74LVC14ADGV | TVSOP (14) | 4.40 mm × 3.60 mm |
SN74LVC14ARGY | VQFN (14) | 3.50 mm × 3.50 mm |