SCAS285AC March 1993 – April 2022 SN54LVC14A , SN74LVC14A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | SN74LVC14A | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
TA = 25°C | –40 TO +85°C | –40 TO +125°C | |||||||||
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
VT+ | Positive-going threshold | 1.65 V | 0.4 | 1.3 | 0.4 | 1.3 | 0.4 | 1.3 | V | ||
1.95 V | 0.6 | 1.5 | 0.6 | 1.5 | 0.6 | 1.5 | |||||
2.3 V | 0.8 | 1.7 | 0.8 | 1.7 | 0.8 | 1.7 | |||||
2.5 V | 0.8 | 1.7 | 0.8 | 1.7 | 0.8 | 1.7 | |||||
2.7 V | 0.8 | 2 | 0.8 | 2 | 0.8 | 2 | |||||
3 V | 0.9 | 2 | 0.9 | 2 | 0.9 | 2 | |||||
3.6 V | 1.1 | 2 | 1.1 | 2 | 1.1 | 2 | |||||
VT– | Negative-going threshold | 1.65 V | 0.15 | 0.85 | 0.15 | 0.85 | 0.15 | 0.85 | V | ||
1.95 V | 0.25 | 0.95 | 0.25 | 0.95 | 0.25 | 0.95 | |||||
2.3 V | 0.4 | 1.2 | 0.4 | 1.2 | 0.4 | 1.2 | |||||
2.5 V | 0.4 | 1.2 | 0.4 | 1.2 | 0.4 | 1.2 | |||||
2.7 V | 0.4 | 1.4 | 0.4 | 1.4 | 0.4 | 1.4 | |||||
3 V | 0.6 | 1.5 | 0.6 | 1.5 | 0.6 | 1.5 | |||||
3.6 V | 0.8 | 1.7 | 0.8 | 1.7 | 0.8 | 1.7 | |||||
ΔVT | Hysteresis (VT+ – VT-) | 1.65 V | 0.1 | 1.15 | 0.1 | 1.15 | 0.1 | 1.15 | V | ||
1.95 V | 0.15 | 1.25 | 0.15 | 1.25 | 0.15 | 1.25 | |||||
2.3 V | 0.25 | 1.3 | 0.25 | 1.3 | 0.25 | 1.3 | |||||
2.5 V | 0.25 | 1.3 | 0.25 | 1.3 | 0.25 | 1.3 | |||||
2.7 V | 0.3 | 1.1 | 0.3 | 1.1 | 0.3 | 1.1 | |||||
3 V | 0.3 | 1.2 | 0.3 | 1.2 | 0.3 | 1.2 | |||||
3.6 V | 0.3 | 1.2 | 0.3 | 1.2 | 0.3 | 1.2 | |||||
VOH | IOH = –100 μA | 1.65 V to 3.6 V | VCC – 0.2 | VCC – 0.2 | VCC – 0.3 | V | |||||
IOH = –4 mA | 1.65 V | 1.29 | 1.2 | 1.05 | |||||||
IOH = –8 mA | 2.3 V | 1.9 | 1.7 | 1.65 | |||||||
IOH = –12 mA | 2.7 V | 2.2 | 2.2 | 2.05 | |||||||
3 V | 2.4 | 2.4 | 2.25 | ||||||||
IOH = –24 mA | 3 V | 2.3 | 2.2 | 2 | |||||||
VOL | IOL = 100 μA | 1.65 V to 3.6 V | 0.1 | 0.2 | 0.3 | V | |||||
IOL = 4 mA | 1.65 V | 0.24 | 0.45 | 0.6 | |||||||
IOL = 8 mA | 2.3 V | 0.3 | 0.7 | 0.75 | |||||||
IOL = 12 mA | 2.7 V | 0.4 | 0.4 | 0.6 | |||||||
IOL = 24 mA | 3 V | 0.55 | 0.55 | 0.8 | |||||||
II | VI = 5.5 V or GND | 3.6 V | ±1 | ±5 | ±20 | μA | |||||
ICC | VI = VCC or GND, IO = 0 | 3.6 V | 1 | 10 | 40 | μA | |||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND | 2.7 V to 3.6 V | 500 | 500 | 5000 | μA | |||||
Ci | VI = VCC or GND | 3.3 V | 5 | pF |